How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.63 in | B: | 4.5 |
| N: | 4.75 | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | F: | 1.88 |
| G: | 0.94 | AK: | 3 |
| I: | 3.24 in | H-Tap size: | 5/16 - 18 in |
| O: | 2.94 in | J: | 3.75 in |
| D: | 2.06 | BD: | 3.88 |
| BF: | 0.28 | C: | 5.44 in |
| A: | 2.56 | K: | 1.88 in |
| LQ: | 4.09 in | T: | 1 |
| AJ: | 3.75 |
Technical Specifications
| Series Code: | OE | Output RPM: | 17.5 |
| Output Diameter (in): | 1 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 3 | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 3 | Ratio: | 100:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 48 |
| Input Bore (C Face): | 0.5 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Gear Type: | Worm | Input Keyway (C Face): | 1/8 x 1/16 |
| Service Factor: | 1 | Assembly: | UF-3 |
| Input HP @ 1750 RPM: | 0.141 | Center Distance (in): | 1.75 |
| Series: | OE Series | Output Key: | 1/4 X 2.31 |
| Product Line: | OE Series | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

