How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.09 in | O: | 2.94 in |
| TAP Depth: | 0.63 in | BD: | 3.88 |
| N: | 4.75 | BF: | 0.28 |
| H-Tap size: | 5/16 - 18 in | Center Distance (in): | 1.75 in |
| T: | 1 | A: | 2.56 |
| F: | 1.88 | AK: | 3 |
| B: | 4.5 | K: | 1.88 in |
| D: | 2.06 | C: | 5.44 in |
| BE: | 0.38 in | G: | 0.94 |
| J: | 3.75 in | I: | 3.24 in |
| AJ: | 3.75 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.75 |
| Product Line: | OE Series | Motor Frame Size: | 48 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.141 |
| Output Shaft Assembly Code: | 3 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.5 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1 in | Ratio: | 100:1 |
| Series: | OE Series | Output Key: | 1/4 X 2.31 |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Direction: | 3 | Ratio Range: | 100:1 to 250:1 |
| Input Keyway (C Face): | 1/8 x 1/16 | Assembly: | UF-3 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 277 in/lbs |

