How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.44 in | A: | 2.56 |
| TAP Depth: | 0.63 in | AJ: | 3.75 |
| H-Tap size: | 5/16 - 18 in | K: | 1.88 in |
| LQ: | 4.09 in | BE: | 0.38 in |
| B: | 4.5 | AK: | 3 |
| I: | 3.24 in | J: | 3.75 in |
| O: | 2.94 in | F: | 1.88 |
| Center Distance (in): | 1.75 in | N: | 4.75 |
| D: | 2.06 | BD: | 3.88 |
| G: | 0.94 | BF: | 0.28 |
| T: | 1 |
Technical Specifications
| Assembly: | UF-3 | Output Shaft Assembly Code: | 3 |
| Motor Frame Size: | 48 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.469 | Center Distance (in): | 1.75 |
| Input Keyway (C Face): | 1/8 x 1/16 | Series Code: | OE |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.31 | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.5 | Product Type: | Right Angle |
| Series: | OE Series | Output Diameter (in): | 1 in |
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Output Shaft Direction: | 3 | Product Line: | OE Series |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

