How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.88 | I: | 3.24 in |
| J: | 3.75 in | BE: | 0.38 in |
| AK: | 3 | D: | 2.06 |
| H-Tap size: | 5/16 - 18 in | BF: | 0.28 |
| LQ: | 4.09 in | BD: | 3.88 |
| T: | 1 | O: | 2.94 in |
| A: | 2.56 | AJ: | 3.75 |
| G: | 0.94 | Center Distance (in): | 1.75 in |
| K: | 1.88 in | N: | 4.75 |
| B: | 4.5 | C: | 5.44 in |
| TAP Depth: | 0.63 in |
Technical Specifications
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 0.377 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 48 | Output Diameter (in): | 1 in |
| Product Line: | OE Series | Output Shaft Assembly Code: | 3 |
| Assembly: | UF-3 | Output RPM: | 35 |
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.31 | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/8 x 1/16 |
| Input Bore (C Face): | 0.5 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Output Shaft Direction: | 3 | Series Code: | OE |
| Input Style: | C-Face Quill | Series: | OE Series |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

