How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.63 in | N: | 4.75 |
| BD: | 3.88 | BF: | 0.28 |
| A: | 2.56 | Center Distance (in): | 1.75 in |
| C: | 5.44 in | H-Tap size: | 5/16 - 18 in |
| G: | 0.94 | D: | 2.06 |
| F: | 1.88 | T: | 1 |
| I: | 3.24 in | B: | 4.5 |
| O: | 2.94 in | AK: | 3 |
| J: | 3.75 in | AJ: | 3.75 |
| K: | 1.88 in | BE: | 0.38 in |
| LQ: | 4.09 in |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | OE |
| Gear Type: | Worm | Product Line: | OE Series |
| Assembly: | UF-3 | Ratio Range: | 50:1 |
| Output Diameter (in): | 1 in | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Center Distance (in): | 1.75 | Output Key: | 1/4 X 2.31 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.377 |
| Output Shaft Assembly Code: | 3 | Output Shaft: | Solid Shaft |
| Motor Frame Size: | 48 | Output Shaft Direction: | 3 |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/8 x 1/16 |
| Input Bore (C Face): | 0.5 | Series: | OE Series |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 465 in/lbs |

