How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.94 in | D: | 2.06 |
| AJ: | 3.75 | I: | 3.24 in |
| C: | 5.44 in | LQ: | 4.09 in |
| BF: | 0.28 | F: | 1.88 |
| H-Tap size: | 5/16 - 18 in | Center Distance (in): | 1.75 in |
| TAP Depth: | 0.63 in | T: | 1 |
| BD: | 3.88 | N: | 4.75 |
| G: | 0.94 | B: | 4.5 |
| A: | 2.56 | K: | 1.88 in |
| BE: | 0.38 in | AK: | 3 |
| J: | 3.75 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 48 |
| Housing Material: | Cast Iron | Center Distance (in): | 1.75 |
| Output Shaft Assembly Code: | 3 | Ratio: | 50:1 |
| Series: | OE Series | Assembly: | UF-3 |
| Product Line: | OE Series | Output Shaft: | Solid Shaft |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/8 x 1/16 |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Gear Type: | Worm | Input Bore (C Face): | 0.5 |
| Output Shaft Direction: | 3 | Output Key: | 1/4 X 2.31 |
| Input HP @ 1750 RPM: | 0.377 | Series Code: | OE |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

