How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.88 in | H-Tap size: | 5/16 - 18 in |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| J: | 3.75 in | G: | 0.94 |
| B: | 4.5 | AK: | 3 |
| BE: | 0.38 in | AJ: | 3.75 |
| I: | 3.24 in | TAP Depth: | 0.63 in |
| LQ: | 4.09 in | A: | 2.56 |
| C: | 5.44 in | F: | 1.88 |
| O: | 2.94 in | BD: | 3.88 |
| T: | 1 | BF: | 0.28 |
| N: | 4.75 |
Technical Specifications
| Motor Frame Size: | 48 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.317 |
| Gear Type: | Worm | Product Line: | OE Series |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 1.75 | Ratio: | 60:1 |
| Output Key: | 1/4 X 2.31 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Assembly: | UF-3 | Input Keyway (C Face): | 1/8 x 1/16 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 3 |
| Output Shaft Direction: | 3 | Series: | OE Series |
| Output Shaft: | Solid Shaft | Reducer: | Worm - Right Angle |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.5 | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

