How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.88 | O: | 2.94 in |
| D: | 2.06 | G: | 0.94 |
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
| A: | 2.56 | BD: | 3.88 |
| J: | 3.75 in | T: | 1 |
| C: | 5.44 in | AJ: | 3.75 |
| N: | 4.75 | B: | 4.5 |
| H-Tap size: | 5/16 - 18 in | K: | 1.88 in |
| BF: | 0.28 | TAP Depth: | 0.63 in |
| AK: | 3 | I: | 3.24 in |
| LQ: | 4.09 in |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 3 |
| Output Shaft Assembly Code: | 3 | Input Keyway (C Face): | 1/8 x 1/16 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.5 |
| Center Distance (in): | 1.75 | Ratio: | 60:1 |
| Output Diameter (in): | 1 in | Product Line: | OE Series |
| Assembly: | UF-3 | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Output Key: | 1/4 X 2.31 |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Motor Frame Size: | 48 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.317 |
| Series: | OE Series | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

