How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | J: | 3.75 in |
| AJ: | 5.88 | B: | 4.5 |
| BE: | 0.38 in | G: | 0.94 |
| N: | 4.75 | T: | 1 |
| H-Tap size: | 5/16 - 18 in | F: | 1.88 |
| AK: | 4.5 | TAP Depth: | 0.63 in |
| LQ: | 4.09 in | O: | 2.94 in |
| C: | 5.44 in | K: | 1.88 in |
| I: | 3.24 in | D: | 2.06 |
| BD: | 5.88 | BF: | 0.41 |
| A: | 2.56 |
Technical Specifications
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 3 |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Line: | OE Series |
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| Output Key: | 1/4 X 2.31 | Input Style: | C-Face Quill |
| Output Shaft: | Solid Shaft | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 3 |
| Input HP @ 1750 RPM: | 0.141 | Series Code: | OE |
| Motor Frame Size: | 56 | Assembly: | UF-3 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 1.75 |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

