How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16 - 18 in |
| T: | 1 | F: | 1.88 |
| D: | 2.06 | C: | 5.44 in |
| Center Distance (in): | 1.75 in | K: | 1.88 in |
| O: | 2.94 in | N: | 4.75 |
| G: | 0.94 | B: | 4.5 |
| LQ: | 4.09 in | J: | 3.75 in |
| BE: | 0.38 in | I: | 3.24 in |
| BD: | 5.88 | A: | 2.56 |
| AK: | 4.5 |
Technical Specifications
| Assembly: | UF-3 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 2.31 |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 3 |
| Motor Frame Size: | 56 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.03 |
| Service Factor: | 1 | Product Line: | OE Series |
| Output Shaft Direction: | 3 | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.75 |
| Ratio Range: | 15:1 | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output RPM: | 117 | Series: | OE Series |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

