How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | K: | 1.88 in |
| Center Distance (in): | 1.75 in | A: | 2.56 |
| T: | 1 | N: | 4.75 |
| J: | 3.75 in | AJ: | 5.88 |
| D: | 2.06 | H-Tap size: | 5/16 - 18 in |
| BD: | 5.88 | G: | 0.94 |
| TAP Depth: | 0.63 in | LQ: | 4.09 in |
| C: | 5.44 in | I: | 3.24 in |
| F: | 1.88 | BE: | 0.38 in |
| O: | 2.94 in | B: | 4.5 |
| AK: | 4.5 |
Technical Specifications
| Series: | OE Series | Output RPM: | 117 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.03 | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Assembly: | UF-3 |
| Ratio Range: | 15:1 | Series Code: | OE |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.31 | Output Shaft Assembly Code: | 3 |
| Product Line: | OE Series | Motor Frame Size: | 56 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 3 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 473 in/lbs | Output Shaft: | Solid Shaft |

