How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 3.24 in |
| O: | 2.94 in | B: | 4.5 |
| TAP Depth: | 0.63 in | C: | 5.44 in |
| H-Tap size: | 5/16 - 18 in | BD: | 5.88 |
| Center Distance (in): | 1.75 in | G: | 0.94 |
| J: | 3.75 in | AK: | 4.5 |
| F: | 1.88 | LQ: | 4.09 in |
| A: | 2.56 | N: | 4.75 |
| D: | 2.06 | K: | 1.88 in |
| BE: | 0.38 in | T: | 1 |
| BF: | 0.41 |
Technical Specifications
| Assembly: | UF-3 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Gear Type: | Worm |
| Center Distance (in): | 1.75 | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Motor Frame Size: | 56 |
| Output Shaft Assembly Code: | 3 | Product Line: | OE Series |
| Input Bore (C Face): | 0.625 | Output Key: | 1/4 X 2.31 |
| Output Shaft Direction: | 3 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Series: | OE Series | Series Code: | OE |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.814 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

