How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.88 in | C: | 5.44 in |
| D: | 2.06 | N: | 4.75 |
| B: | 4.5 | O: | 2.94 in |
| BE: | 0.38 in | BD: | 5.88 |
| AK: | 4.5 | J: | 3.75 in |
| I: | 3.24 in | AJ: | 5.88 |
| G: | 0.94 | TAP Depth: | 0.63 in |
| BF: | 0.41 | F: | 1.88 |
| Center Distance (in): | 1.75 in | H-Tap size: | 5/16 - 18 in |
| A: | 2.56 | T: | 1 |
| LQ: | 4.09 in |
Technical Specifications
| Output Diameter (in): | 1 in | Motor Frame Size: | 56 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series: | OE Series | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | 3 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.31 |
| Ratio: | 20:1 | Center Distance (in): | 1.75 |
| Product Line: | OE Series | Output RPM: | 87.5 |
| Service Factor: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 3 | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | UF-3 |
| Input HP @ 1750 RPM: | 0.814 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

