How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16 - 18 in | N: | 4.75 |
| BF: | 0.41 | LQ: | 4.09 in |
| AK: | 4.5 | AJ: | 5.88 |
| I: | 3.24 in | TAP Depth: | 0.63 in |
| B: | 4.5 | K: | 1.88 in |
| Center Distance (in): | 1.75 in | G: | 0.94 |
| D: | 2.06 | BD: | 5.88 |
| C: | 5.44 in | BE: | 0.38 in |
| T: | 1 | A: | 2.56 |
| J: | 3.75 in | F: | 1.88 |
| O: | 2.94 in |
Technical Specifications
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Product Line: | OE Series | Input Style: | C-Face Quill |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | 3 |
| Center Distance (in): | 1.75 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.31 | Output RPM: | 70 |
| Series: | OE Series | Output Shaft Assembly Code: | 3 |
| Input HP @ 1750 RPM: | 0.665 | Assembly: | UF-3 |
| Motor Frame Size: | 56 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 483 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Shaft: | Solid Shaft |

