How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16 - 18 in | K: | 1.88 in |
| BE: | 0.38 in | BF: | 0.41 |
| T: | 1 | J: | 3.75 in |
| TAP Depth: | 0.63 in | D: | 2.06 |
| B: | 4.5 | F: | 1.88 |
| C: | 5.44 in | O: | 2.94 in |
| I: | 3.24 in | Center Distance (in): | 1.75 in |
| N: | 4.75 | A: | 2.56 |
| BD: | 5.88 | AK: | 4.5 |
| AJ: | 5.88 | LQ: | 4.09 in |
| G: | 0.94 |
Technical Specifications
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Product Line: | OE Series | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.31 |
| Motor Frame Size: | 56 | Output Shaft Assembly Code: | 3 |
| Series Code: | OE | Ratio: | 30:1 |
| Assembly: | UF-3 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.597 | Center Distance (in): | 1.75 |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Direction: | 3 | Input Bore (C Face): | 0.625 |
| Series: | OE Series | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

