How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | H-Tap size: | 5/16 - 18 in |
| BE: | 0.38 in | C: | 5.44 in |
| A: | 2.56 | AK: | 4.5 |
| BF: | 0.41 | F: | 1.88 |
| AJ: | 5.88 | LQ: | 4.09 in |
| N: | 4.75 | J: | 3.75 in |
| B: | 4.5 | D: | 2.06 |
| TAP Depth: | 0.63 in | G: | 0.94 |
| O: | 2.94 in | T: | 1 |
| BD: | 5.88 | Center Distance (in): | 1.75 in |
| K: | 1.88 in |
Technical Specifications
| Output Shaft Direction: | 3 | Series: | OE Series |
| Motor Frame Size: | 56 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 0.469 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 1.75 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Ratio: | 40:1 | Output Key: | 1/4 X 2.31 |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 3 | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Assembly: | UF-3 | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 486 in/lbs |

