How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 0.94 |
| O: | 2.94 in | AK: | 4.5 |
| BD: | 5.88 | Center Distance (in): | 1.75 in |
| N: | 4.75 | F: | 1.88 |
| TAP Depth: | 0.63 in | C: | 5.44 in |
| LQ: | 4.09 in | BF: | 0.41 |
| B: | 4.5 | K: | 1.88 in |
| I: | 3.24 in | J: | 3.75 in |
| D: | 2.06 | T: | 1 |
| AJ: | 5.88 | H-Tap size: | 5/16 - 18 in |
| A: | 2.56 |
Technical Specifications
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series Code: | OE |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Output RPM: | 350 | Output Key: | 1/4 X 2.31 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Assembly: | UF-3 | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 1.7 | Output Shaft Assembly Code: | 3 |
| Product Line: | OE Series | Motor Frame Size: | 56 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | 3 |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Center Distance (in): | 1.75 | Series: | OE Series |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 281 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

