How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.88 | Center Distance (in): | 1.75 in |
| BF: | 0.41 | K: | 1.88 in |
| LQ: | 4.09 in | AK: | 4.5 |
| B: | 4.5 | A: | 2.56 |
| BE: | 0.38 in | O: | 2.94 in |
| N: | 4.75 | I: | 3.24 in |
| H-Tap size: | 5/16 - 18 in | T: | 1 |
| J: | 3.75 in | TAP Depth: | 0.63 in |
| D: | 2.06 | AJ: | 5.88 |
| G: | 0.94 | C: | 5.44 in |
| BD: | 5.88 |
Technical Specifications
| Ratio Range: | 50:1 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Service Factor: | 1 |
| Motor Frame Size: | 56 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 3 | Shaft Seal Material: | Viton |
| Output Shaft: | Solid Shaft | Output Key: | 1/4 X 2.31 |
| Series: | OE Series | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Direction: | 3 |
| Input HP @ 1750 RPM: | 0.377 | Input Style: | C-Face Quill |
| Output RPM: | 35 | Center Distance (in): | 1.75 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | OE Series |
| Series Code: | OE | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Assembly: | UF-3 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 465 in/lbs |

