How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | N: | 4.75 |
| K: | 1.88 in | F: | 1.88 |
| B: | 4.5 | H-Tap size: | 5/16 - 18 in |
| Center Distance (in): | 1.75 in | U: | 0.625 in |
| BD: | 5.88 | LM: | 6.7 |
| G: | 0.94 | TAP Depth: | 0.63 in |
| AJ: | 5.88 | D: | 2.06 |
| AK: | 4.5 | L: | 4.45 in |
| BF: | 0.41 | C: | 5.44 in |
| BE: | 0.38 in | A: | 2.56 |
| I: | 3.24 in | O: | 2.94 in |
| J: | 3.75 in |
Technical Specifications
| Motor Frame Size: | 140 | Input HP @ 1750 RPM: | 1.37 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | 1 |
| Product Line: | OE Series | Series: | OE Series |
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output RPM: | 175 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Assembly: | UFC-1 |
| Output Key: | 1/4 X 2.31 | Ratio: | 10:1 |
| Center Distance (in): | 1.75 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

