How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | O: | 2.94 in |
| T: | 1 | N: | 4.75 |
| Center Distance (in): | 1.75 in | F: | 1.88 |
| C: | 5.44 in | BD: | 5.88 |
| B: | 4.5 | LM: | 6.7 |
| U: | 0.625 in | L: | 4.45 in |
| J: | 3.75 in | D: | 2.06 |
| H-Tap size: | 5/16 - 18 in | K: | 1.88 in |
| BE: | 0.38 in | G: | 0.94 |
| BF: | 0.41 | AJ: | 5.88 |
| I: | 3.24 in | TAP Depth: | 0.63 in |
| A: | 2.56 |
Technical Specifications
| Center Distance (in): | 1.75 | Series: | OE Series |
| Motor Frame Size: | 140 | Product Type: | Right Angle |
| Output RPM: | 117 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio Range: | 15:1 | Output Diameter (in): | 1 in |
| Series Code: | OE | Ratio: | 15:1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.03 |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.31 |
| Product Line: | OE Series | Assembly: | UFC-1 |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |

