How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.88 | LM: | 6.7 |
| D: | 2.06 | U: | 0.625 in |
| L: | 4.45 in | N: | 4.75 |
| H-Tap size: | 5/16 - 18 in | BE: | 0.38 in |
| C: | 5.44 in | G: | 0.94 |
| TAP Depth: | 0.63 in | Center Distance (in): | 1.75 in |
| AK: | 4.5 | A: | 2.56 |
| B: | 4.5 | J: | 3.75 in |
| BD: | 5.88 | O: | 2.94 in |
| AJ: | 5.88 | I: | 3.24 in |
| K: | 1.88 in | BF: | 0.41 |
| T: | 1 |
Technical Specifications
| Gear Type: | Worm | Output Key: | 1/4 X 2.31 |
| Input Style: | Flexible Coupling Input | Series: | OE Series |
| Assembly: | UFC-1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Output RPM: | 87.5 | Motor Frame Size: | 140 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Line: | OE Series | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 20:1 |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Series Code: | OE | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 0.814 | Output Diameter (in): | 1 in |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

