How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.94 in | BD: | 5.88 |
| Center Distance (in): | 1.75 in | BF: | 0.41 |
| U: | 0.625 in | BE: | 0.38 in |
| AJ: | 5.88 | C: | 5.44 in |
| D: | 2.06 | H-Tap size: | 5/16 - 18 in |
| K: | 1.88 in | TAP Depth: | 0.63 in |
| AK: | 4.5 | A: | 2.56 |
| F: | 1.88 | G: | 0.94 |
| L: | 4.45 in | N: | 4.75 |
| I: | 3.24 in | B: | 4.5 |
| LM: | 6.7 | J: | 3.75 in |
| T: | 1 |
Technical Specifications
| Output Diameter (in): | 1 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140 | Housing Material: | Cast Iron |
| Assembly: | UFC-1 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Output Key: | 1/4 X 2.31 |
| Ratio: | 20:1 | Series: | OE Series |
| No. of Gear Reductions: | Single | Product Line: | OE Series |
| Service Factor: | 1 | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.814 |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Input Keyway: | 3/16 X 1.50 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

