How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | U: | 0.625 in |
| L: | 4.45 in | N: | 4.75 |
| H-Tap size: | 5/16 - 18 in | O: | 2.94 in |
| Center Distance (in): | 1.75 in | F: | 1.88 |
| A: | 2.56 | C: | 5.44 in |
| D: | 2.06 | LM: | 6.7 |
| G: | 0.94 | AJ: | 5.88 |
| T: | 1 | I: | 3.24 in |
| J: | 3.75 in | B: | 4.5 |
| BF: | 0.41 | TAP Depth: | 0.63 in |
| BE: | 0.38 in | BD: | 5.88 |
| K: | 1.88 in |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.814 | Product Line: | OE Series |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Series: | OE Series | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.625 in | Motor Frame Size: | 140 |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.31 |
| Output Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Center Distance (in): | 1.75 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Assembly: | UFC-1 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

