How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | H-Tap size: | 5/16 - 18 in |
| B: | 4.5 | LM: | 6.7 |
| T: | 1 | I: | 3.24 in |
| D: | 2.06 | BF: | 0.41 |
| U: | 0.625 in | A: | 2.56 |
| BD: | 5.88 | Center Distance (in): | 1.75 in |
| L: | 4.45 in | C: | 5.44 in |
| BE: | 0.38 in | AK: | 4.5 |
| N: | 4.75 | O: | 2.94 in |
| G: | 0.94 | TAP Depth: | 0.63 in |
| K: | 1.88 in | F: | 1.88 |
| J: | 3.75 in |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Assembly: | UFC-1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Input HP @ 1750 RPM: | 0.597 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Motor Frame Size: | 140 |
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 1 in |
| Input Diameter (in): | 0.625 in | Series: | OE Series |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Output Key: | 1/4 X 2.31 | Ratio: | 30:1 |
| Service Factor: | 1 | Center Distance (in): | 1.75 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

