How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.88 in | LM: | 6.7 |
| C: | 5.44 in | L: | 4.45 in |
| J: | 3.75 in | H-Tap size: | 5/16 - 18 in |
| U: | 0.625 in | T: | 1 |
| N: | 4.75 | A: | 2.56 |
| BF: | 0.41 | AK: | 4.5 |
| D: | 2.06 | BD: | 5.88 |
| F: | 1.88 | G: | 0.94 |
| AJ: | 5.88 | BE: | 0.38 in |
| I: | 3.24 in | O: | 2.94 in |
| Center Distance (in): | 1.75 in | B: | 4.5 |
| TAP Depth: | 0.63 in |
Technical Specifications
| Ratio: | 30:1 | Assembly: | UFC-1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Line: | OE Series | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.50 in | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Output Key: | 1/4 X 2.31 | Series: | OE Series |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1 in |
| Ratio Range: | 30:1 | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.597 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140 |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 487 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Housing Material: | Cast Iron |

