How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.75 in | D: | 2.06 |
| BE: | 0.38 in | AJ: | 5.88 |
| I: | 3.24 in | L: | 4.45 in |
| AK: | 4.5 | T: | 1 |
| H-Tap size: | 5/16 - 18 in | K: | 1.88 in |
| F: | 1.88 | U: | 0.625 in |
| BD: | 5.88 | TAP Depth: | 0.63 in |
| O: | 2.94 in | C: | 5.44 in |
| G: | 0.94 | BF: | 0.41 |
| Center Distance (in): | 1.75 in | A: | 2.56 |
| B: | 4.5 | N: | 4.75 |
| LM: | 6.7 |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 1/4 X 2.31 |
| Output Diameter (in): | 1 in | Input Keyway: | 3/16 X 1.50 in |
| Input HP @ 1750 RPM: | 1.67 | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output RPM: | 233 |
| Output Shaft: | Solid Shaft | Input Diameter (in): | 0.625 in |
| Ratio Range: | 7.5:1 | Center Distance (in): | 1.75 |
| Series Code: | OE | Assembly: | UFC-1 |
| Input RPM: | 1,750 | Series: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 409 in/lbs |

