How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | G: | 0.94 |
| U: | 0.625 in | BD: | 3.88 |
| A: | 2.56 | B: | 4.5 |
| I: | 3.24 in | C: | 5.44 in |
| BF: | 0.28 | BE: | 0.38 in |
| N: | 4.75 | K: | 1.88 in |
| F: | 1.88 | T: | 1 |
| H-Tap size: | 5/16 - 18 in | O: | 2.94 in |
| L: | 4.45 in | D: | 2.06 |
| LM: | 6.26 | J: | 3.75 in |
| AJ: | 3.75 | AK: | 3 |
| TAP Depth: | 0.63 in |
Technical Specifications
| Series: | OE Series | Input HP @ 1750 RPM: | 0.141 |
| Series Code: | OE | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Ratio: | 100:1 |
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Product Line: | OE Series | Center Distance (in): | 1.75 |
| Output Key: | 1/4 X 2.31 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1 in | Output RPM: | 17.5 |
| Motor Frame Size: | 48 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Assembly: | UFC-1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

