How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | T: | 1 |
| G: | 0.94 | O: | 2.94 in |
| L: | 4.45 in | H-Tap size: | 5/16 - 18 in |
| K: | 1.88 in | BE: | 0.38 in |
| I: | 3.24 in | N: | 4.75 |
| J: | 3.75 in | F: | 1.88 |
| A: | 2.56 | C: | 5.44 in |
| AJ: | 3.75 | D: | 2.06 |
| BD: | 3.88 | BF: | 0.28 |
| Center Distance (in): | 1.75 in | B: | 4.5 |
| TAP Depth: | 0.63 in | AK: | 3 |
| LM: | 6.26 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.141 |
| Assembly: | UFC-1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Series Code: | OE | Ratio: | 100:1 |
| Series: | OE Series | Motor Frame Size: | 48 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.31 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.625 in | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 1.75 | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

