How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.88 in | BE: | 0.38 in |
| C: | 5.44 in | F: | 1.88 |
| A: | 2.56 | TAP Depth: | 0.63 in |
| H-Tap size: | 5/16 - 18 in | U: | 0.625 in |
| N: | 4.75 | AK: | 3 |
| Center Distance (in): | 1.75 in | AJ: | 3.75 |
| LM: | 6.26 | BD: | 3.88 |
| I: | 3.24 in | B: | 4.5 |
| BF: | 0.28 | T: | 1 |
| G: | 0.94 | J: | 3.75 in |
| L: | 4.45 in | O: | 2.94 in |
| D: | 2.06 |
Technical Specifications
| Assembly: | UFC-1 | Motor Frame Size: | 48 |
| Center Distance (in): | 1.75 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Product Line: | OE Series |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.31 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.141 |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Output Shaft Direction: | 1 |
| Series: | OE Series | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 277 in/lbs |

