How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.94 | AJ: | 5.88 |
| T: | 1 | BD: | 5.88 |
| BF: | 0.41 | LM: | 6.7 |
| D: | 2.06 | U: | 0.625 in |
| C: | 5.44 in | Center Distance (in): | 1.75 in |
| N: | 4.75 | I: | 3.24 in |
| A: | 2.56 | K: | 1.88 in |
| AK: | 4.5 | B: | 4.5 |
| H-Tap size: | 5/16 - 18 in | BE: | 0.38 in |
| L: | 4.45 in | TAP Depth: | 0.63 in |
| O: | 2.94 in | J: | 3.75 in |
| F: | 1.88 |
Technical Specifications
| Series Code: | OE | Output Diameter (in): | 1 in |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 1.75 | Series: | OE Series |
| Input Diameter (in): | 0.625 in | Ratio: | 10:1 |
| Product Line: | OE Series | Ratio Range: | 10:1 |
| Output Shaft Direction: | 1 | Assembly: | UFC-1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.37 |
| Product Type: | Right Angle | Motor Frame Size: | 56 |
| Output Key: | 1/4 X 2.31 | Input Keyway: | 3/16 X 1.50 in |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

