How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.75 in | F: | 1.88 |
| G: | 0.94 | T: | 1 |
| A: | 2.56 | LM: | 6.7 |
| AK: | 4.5 | C: | 5.44 in |
| BF: | 0.41 | K: | 1.88 in |
| N: | 4.75 | TAP Depth: | 0.63 in |
| AJ: | 5.88 | BD: | 5.88 |
| L: | 4.45 in | U: | 0.625 in |
| I: | 3.24 in | Center Distance (in): | 1.75 in |
| O: | 2.94 in | D: | 2.06 |
| H-Tap size: | 5/16 - 18 in | BE: | 0.38 in |
| B: | 4.5 |
Technical Specifications
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Keyway: | 3/16 X 1.50 in |
| Motor Frame Size: | 56 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.31 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Center Distance (in): | 1.75 | Ratio: | 10:1 |
| Output Diameter (in): | 1 in | Series: | OE Series |
| Product Line: | OE Series | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Output RPM: | 175 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.37 | Assembly: | UFC-1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

