How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.7 | I: | 3.24 in |
| L: | 4.45 in | J: | 3.75 in |
| U: | 0.625 in | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| AJ: | 5.88 | C: | 5.44 in |
| BD: | 5.88 | K: | 1.88 in |
| T: | 1 | B: | 4.5 |
| H-Tap size: | 5/16 - 18 in | A: | 2.56 |
| N: | 4.75 | F: | 1.88 |
| AK: | 4.5 | BF: | 0.41 |
| TAP Depth: | 0.63 in | O: | 2.94 in |
| G: | 0.94 |
Technical Specifications
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Assembly: | UFC-1 | Output Diameter (in): | 1 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56 |
| Center Distance (in): | 1.75 | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Series: | OE Series |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.31 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Product Line: | OE Series | Input HP @ 1750 RPM: | 0.141 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 277 in/lbs |

