How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.88 | LM: | 6.7 |
| G: | 0.94 | B: | 4.5 |
| C: | 5.44 in | J: | 3.75 in |
| I: | 3.24 in | H-Tap size: | 5/16 - 18 in |
| A: | 2.56 | L: | 4.45 in |
| BF: | 0.41 | AK: | 4.5 |
| TAP Depth: | 0.63 in | N: | 4.75 |
| O: | 2.94 in | U: | 0.625 in |
| K: | 1.88 in | T: | 1 |
| Center Distance (in): | 1.75 in | BD: | 5.88 |
| BE: | 0.38 in | D: | 2.06 |
| AJ: | 5.88 |
Technical Specifications
| Output Shaft: | Solid Shaft | Product Line: | OE Series |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.141 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Output Shaft Direction: | 1 |
| Series: | OE Series | Output Diameter (in): | 1 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.625 in | Series Code: | OE |
| Output RPM: | 17.5 | Output Key: | 1/4 X 2.31 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Assembly: | UFC-1 | Motor Frame Size: | 56 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

