How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| U: | 0.625 in | AJ: | 5.88 |
| I: | 3.24 in | Center Distance (in): | 1.75 in |
| H-Tap size: | 5/16 - 18 in | J: | 3.75 in |
| N: | 4.75 | BF: | 0.41 |
| O: | 2.94 in | C: | 5.44 in |
| LM: | 6.7 | TAP Depth: | 0.63 in |
| G: | 0.94 | L: | 4.45 in |
| F: | 1.88 | A: | 2.56 |
| BE: | 0.38 in | D: | 2.06 |
| B: | 4.5 | K: | 1.88 in |
| T: | 1 |
Technical Specifications
| Output Key: | 1/4 X 2.31 | Motor Frame Size: | 56 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Ratio: | 15:1 | Assembly: | UFC-1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Series: | OE Series | Product Line: | OE Series |
| Output RPM: | 117 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 1.75 |
| Output Shaft: | Solid Shaft | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.03 | Output Diameter (in): | 1 in |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 473 in/lbs |

