How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.94 in | A: | 2.56 |
| H-Tap size: | 5/16 - 18 in | BD: | 5.88 |
| T: | 1 | G: | 0.94 |
| K: | 1.88 in | D: | 2.06 |
| TAP Depth: | 0.63 in | Center Distance (in): | 1.75 in |
| J: | 3.75 in | LM: | 6.7 |
| C: | 5.44 in | N: | 4.75 |
| I: | 3.24 in | F: | 1.88 |
| U: | 0.625 in | AK: | 4.5 |
| AJ: | 5.88 | B: | 4.5 |
| L: | 4.45 in | BE: | 0.38 in |
| BF: | 0.41 |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.31 | Input Keyway: | 3/16 X 1.50 in |
| Series Code: | OE | Series: | OE Series |
| Input HP @ 1750 RPM: | 0.665 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Motor Frame Size: | 56 |
| Assembly: | UFC-1 | Product Line: | OE Series |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1 in |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Service Factor: | 1 | Center Distance (in): | 1.75 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 483 in/lbs |

