How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.56 | T: | 1 |
| BF: | 0.41 | LM: | 6.7 |
| Center Distance (in): | 1.75 in | H-Tap size: | 5/16 - 18 in |
| O: | 2.94 in | AK: | 4.5 |
| D: | 2.06 | J: | 3.75 in |
| BE: | 0.38 in | AJ: | 5.88 |
| L: | 4.45 in | F: | 1.88 |
| G: | 0.94 | C: | 5.44 in |
| I: | 3.24 in | B: | 4.5 |
| U: | 0.625 in | BD: | 5.88 |
| TAP Depth: | 0.63 in | N: | 4.75 |
| K: | 1.88 in |
Technical Specifications
| Ratio: | 25:1 | Motor Frame Size: | 56 |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output RPM: | 70 | Product Line: | OE Series |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Series: | OE Series |
| Input Keyway: | 3/16 X 1.50 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Key: | 1/4 X 2.31 | Input HP @ 1750 RPM: | 0.665 |
| Output Diameter (in): | 1 in | Assembly: | UFC-1 |
| Center Distance (in): | 1.75 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 483 in/lbs |

