How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.7 | D: | 2.06 |
| K: | 1.88 in | AJ: | 5.88 |
| T: | 1 | TAP Depth: | 0.63 in |
| O: | 2.94 in | BF: | 0.41 |
| B: | 4.5 | F: | 1.88 |
| L: | 4.45 in | H-Tap size: | 5/16 - 18 in |
| AK: | 4.5 | G: | 0.94 |
| Center Distance (in): | 1.75 in | A: | 2.56 |
| BE: | 0.38 in | N: | 4.75 |
| U: | 0.625 in | I: | 3.24 in |
| C: | 5.44 in | J: | 3.75 in |
| BD: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1 in |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 0.665 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft: | Solid Shaft |
| Output Key: | 1/4 X 2.31 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series |
| Motor Frame Size: | 56 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Assembly: | UFC-1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Gear Type: | Worm | Output RPM: | 70 |
| Series: | OE Series | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio: | 25:1 |
| Center Distance (in): | 1.75 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 483 in/lbs |

