How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16 - 18 in | BE: | 0.38 in |
| AK: | 4.5 | LM: | 6.7 |
| I: | 3.24 in | AJ: | 5.88 |
| J: | 3.75 in | B: | 4.5 |
| G: | 0.94 | A: | 2.56 |
| TAP Depth: | 0.63 in | F: | 1.88 |
| BD: | 5.88 | Center Distance (in): | 1.75 in |
| N: | 4.75 | K: | 1.88 in |
| T: | 1 | O: | 2.94 in |
| U: | 0.625 in | C: | 5.44 in |
| D: | 2.06 | L: | 4.45 in |
| BF: | 0.41 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.31 |
| Ratio: | 30:1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56 | Output Diameter (in): | 1 in |
| Series: | OE Series | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Product Line: | OE Series |
| Center Distance (in): | 1.75 | Gear Type: | Worm |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Assembly: | UFC-1 | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.597 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio Range: | 30:1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

