How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.75 | J: | 3.75 in |
| U: | 0.625 in | I: | 3.24 in |
| A: | 2.56 | O: | 2.94 in |
| BD: | 5.88 | F: | 1.88 |
| AJ: | 5.88 | BE: | 0.38 in |
| K: | 1.88 in | AK: | 4.5 |
| T: | 1 | BF: | 0.41 |
| B: | 4.5 | C: | 5.44 in |
| LM: | 6.7 | G: | 0.94 |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| H-Tap size: | 5/16 - 18 in | L: | 4.45 in |
| TAP Depth: | 0.63 in |
Technical Specifications
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series | Output Key: | 1/4 X 2.31 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.7 | Output Shaft: | Solid Shaft |
| Assembly: | UFC-1 | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Output RPM: | 350 |
| Input Keyway: | 3/16 X 1.50 in | Motor Frame Size: | 56 |
| Center Distance (in): | 1.75 | Series Code: | OE |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 281 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

