How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | BE: | 0.38 in |
| AJ: | 5.88 | A: | 2.56 |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| C: | 5.44 in | T: | 1 |
| BD: | 5.88 | AK: | 4.5 |
| LM: | 6.7 | H-Tap size: | 5/16 - 18 in |
| O: | 2.94 in | N: | 4.75 |
| I: | 3.24 in | U: | 0.625 in |
| K: | 1.88 in | B: | 4.5 |
| J: | 3.75 in | TAP Depth: | 0.63 in |
| F: | 1.88 | BF: | 0.41 |
| G: | 0.94 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.317 | Output Key: | 1/4 X 2.31 |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | UFC-1 |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series |
| Series: | OE Series | Output Diameter (in): | 1 in |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Product Type: | Right Angle | Center Distance (in): | 1.75 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

