How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.94 | K: | 1.88 in |
| T: | 1 | Center Distance (in): | 1.75 in |
| U: | 0.625 in | B: | 4.5 |
| AK: | 4.5 | N: | 4.75 |
| BF: | 0.41 | L: | 4.45 in |
| TAP Depth: | 0.63 in | AJ: | 5.88 |
| J: | 3.75 in | A: | 2.56 |
| I: | 3.24 in | LM: | 6.7 |
| BD: | 5.88 | BE: | 0.38 in |
| O: | 2.94 in | C: | 5.44 in |
| H-Tap size: | 5/16 - 18 in | D: | 2.06 |
| F: | 1.88 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Series: | OE Series |
| Product Line: | OE Series | Series Code: | OE |
| Output RPM: | 29.2 | Output Shaft: | Solid Shaft |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 0.317 |
| Center Distance (in): | 1.75 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Ratio: | 60:1 |
| Assembly: | UFC-1 | Output Key: | 1/4 X 2.31 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

