How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | B: | 4.5 |
| L: | 4.45 in | N: | 4.75 |
| A: | 2.56 | C: | 5.44 in |
| K: | 1.88 in | TAP Depth: | 0.63 in |
| F: | 1.88 | T: | 1 |
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| J: | 3.75 in | LM: | 6.7 |
| BD: | 5.88 | U: | 0.625 in |
| I: | 3.24 in | G: | 0.94 |
| AJ: | 5.88 | H-Tap size: | 5/16 - 18 in |
| D: | 2.06 | BE: | 0.38 in |
| O: | 2.94 in |
Technical Specifications
| Output RPM: | 233 | Output Key: | 1/4 X 2.31 |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series: | OE Series |
| Center Distance (in): | 1.75 | Input Style: | Flexible Coupling Input |
| Ratio: | 7.5:1 | Product Line: | OE Series |
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.67 | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 56 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.50 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Assembly: | UFC-1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

