How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.56 | C: | 5.44 in |
| LM: | 6.7 | BF: | 0.41 |
| F: | 1.88 | T: | 1 |
| D: | 2.06 | AJ: | 5.88 |
| U: | 0.625 in | O: | 2.94 in |
| BD: | 5.88 | AK: | 4.5 |
| K: | 1.88 in | I: | 3.24 in |
| J: | 3.75 in | L: | 4.45 in |
| N: | 4.75 | H-Tap size: | 5/16 - 18 in |
| B: | 4.5 | G: | 0.94 |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| TAP Depth: | 0.63 in |
Technical Specifications
| Gear Type: | Worm | Assembly: | UFC-1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.208 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 80:1 | Series: | OE Series |
| Ratio Range: | 80:1 | Center Distance (in): | 1.75 |
| Output RPM: | 21.9 | Product Line: | OE Series |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.31 |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 356 in/lbs |

