How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.94 | AK: | 4.5 |
| C: | 5.44 in | T: | 1 |
| J: | 3.75 in | H-Tap size: | 5/16 - 18 in |
| AJ: | 5.88 | L: | 4.45 in |
| Center Distance (in): | 1.75 in | N: | 4.75 |
| U: | 0.625 in | D: | 2.06 |
| K: | 1.88 in | BF: | 0.41 |
| LM: | 6.7 | B: | 4.5 |
| O: | 2.94 in | BE: | 0.38 in |
| A: | 2.56 | I: | 3.24 in |
| TAP Depth: | 0.63 in | BD: | 5.88 |
| F: | 1.88 |
Technical Specifications
| Output Key: | 1/4 X 2.31 | Product Line: | OE Series |
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 1 in |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.208 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Assembly: | UFC-1 |
| Ratio Range: | 80:1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Solid Shaft |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 1.75 | Output RPM: | 21.9 |
| Series: | OE Series | Motor Frame Size: | 56 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 356 in/lbs |

