How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | B: | 4.5 |
| AK: | 4.5 | A: | 2.56 |
| O*: | 2.73 in | T: | 1 |
| Center Distance (in): | 1.75 in | F: | 1.88 |
| L: | 4.45 in | J: | 3.75 in |
| TAP Depth: | 0.63 in | D: | 2.06 |
| BF: | 0.41 | H-Tap size: | 5/16 - 18 in |
| LM: | 6.7 | U: | 0.625 in |
| C: | 5.44 in | BE: | 0.38 in |
| AJ: | 5.88 | N: | 4.75 |
| K: | 1.88 in | G: | 0.94 |
| I: | 3.24 in | O: | 2.94 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | UFC-2 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.141 | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Series: | OE Series | Series Code: | OE |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Gear Type: | Worm | Ratio: | 100:1 |
| Output RPM: | 17.5 | Output Diameter (in): | 1 in |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 1.75 |
| Product Line: | OE Series | Output Key: | 1/4 X 2.31 |
| Output Shaft Direction: | 2 | Output Shaft: | Solid Shaft |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 277 in/lbs |

