How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16 - 18 in | U: | 0.625 in |
| AJ: | 5.88 | N: | 4.75 |
| F: | 1.88 | BD: | 5.88 |
| AK: | 4.5 | O: | 2.94 in |
| C: | 5.44 in | BE: | 0.38 in |
| T: | 1 | J: | 3.75 in |
| G: | 0.94 | K: | 1.88 in |
| O*: | 2.73 in | BF: | 0.41 |
| L: | 4.45 in | D: | 2.06 |
| Center Distance (in): | 1.75 in | B: | 4.5 |
| A: | 2.56 | LM: | 6.7 |
| TAP Depth: | 0.63 in | I: | 3.24 in |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Assembly: | UFC-2 | Output Shaft: | Solid Shaft |
| Input Keyway: | 3/16 X 1.50 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series: | OE Series |
| Center Distance (in): | 1.75 | Output Shaft Direction: | 2 |
| Product Line: | OE Series | Output Key: | 1/4 X 2.31 |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Series Code: | OE | Motor Frame Size: | 140 |
| Input HP @ 1750 RPM: | 0.141 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| Ratio Range: | 100:1 to 250:1 | Input Diameter (in): | 0.625 in |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 277 in/lbs |

