How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.88 in | B: | 4.5 |
| D: | 2.06 | TAP Depth: | 0.63 in |
| O: | 2.94 in | AK: | 4.5 |
| O*: | 2.73 in | G: | 0.94 |
| I: | 3.24 in | A: | 2.56 |
| U: | 0.625 in | J: | 3.75 in |
| T: | 1 | L: | 4.45 in |
| N: | 4.75 | Center Distance (in): | 1.75 in |
| F: | 1.88 | BF: | 0.41 |
| BD: | 5.88 | LM: | 6.7 |
| BE: | 0.38 in | C: | 5.44 in |
| H-Tap size: | 5/16 - 18 in | AJ: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 17.5 |
| Output Shaft: | Solid Shaft | Assembly: | UFC-2 |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Product Line: | OE Series | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.141 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 140 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.31 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 277 in/lbs |

