How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.94 in | T: | 1 |
| AJ: | 5.88 | B: | 4.5 |
| I: | 3.24 in | BF: | 0.41 |
| C: | 5.44 in | TAP Depth: | 0.63 in |
| F: | 1.88 | Center Distance (in): | 1.75 in |
| L: | 4.45 in | A: | 2.56 |
| BE: | 0.38 in | O*: | 2.73 in |
| AK: | 4.5 | LM: | 6.7 |
| G: | 0.94 | H-Tap size: | 5/16 - 18 in |
| U: | 0.625 in | N: | 4.75 |
| D: | 2.06 | BD: | 5.88 |
| K: | 1.88 in | J: | 3.75 in |
Technical Specifications
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 140 |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.31 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 1 in | Input HP @ 1750 RPM: | 0.141 |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Product Line: | OE Series |
| Center Distance (in): | 1.75 | Input Keyway: | 3/16 X 1.50 in |
| Input Diameter (in): | 0.625 in | Series: | OE Series |
| Input Style: | Flexible Coupling Input | Assembly: | UFC-2 |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

