How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.75 in | K: | 1.88 in |
| AJ: | 5.88 | T: | 1 |
| TAP Depth: | 0.63 in | F: | 1.88 |
| O: | 2.94 in | BE: | 0.38 in |
| I: | 3.24 in | D: | 2.06 |
| BD: | 5.88 | Center Distance (in): | 1.75 in |
| H-Tap size: | 5/16 - 18 in | O*: | 2.73 in |
| N: | 4.75 | A: | 2.56 |
| U: | 0.625 in | B: | 4.5 |
| C: | 5.44 in | G: | 0.94 |
| BF: | 0.41 | L: | 4.45 in |
| AK: | 4.5 | LM: | 6.7 |
Technical Specifications
| Gear Type: | Worm | Ratio: | 15:1 |
| Center Distance (in): | 1.75 | Series: | OE Series |
| Product Line: | OE Series | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output RPM: | 117 |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | UFC-2 |
| Input HP @ 1750 RPM: | 1.03 | Output Key: | 1/4 X 2.31 |
| Output Diameter (in): | 1 in | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

