How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | Center Distance (in): | 1.75 in |
| U: | 0.625 in | AK: | 4.5 |
| BE: | 0.38 in | LM: | 6.7 |
| AJ: | 5.88 | I: | 3.24 in |
| B: | 4.5 | O: | 2.94 in |
| F: | 1.88 | O*: | 2.73 in |
| J: | 3.75 in | A: | 2.56 |
| BF: | 0.41 | G: | 0.94 |
| D: | 2.06 | TAP Depth: | 0.63 in |
| K: | 1.88 in | T: | 1 |
| BD: | 5.88 | N: | 4.75 |
| C: | 5.44 in | H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Assembly: | UFC-2 |
| Input HP @ 1750 RPM: | 1.03 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Center Distance (in): | 1.75 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Ratio: | 15:1 |
| Service Factor: | 1 | Output Diameter (in): | 1 in |
| Motor Frame Size: | 140 | Input Keyway: | 3/16 X 1.50 in |
| Output Key: | 1/4 X 2.31 | Series: | OE Series |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 473 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

